MENU
English
中文繁體
中文簡体
Product Search
產品搜尋
产品搜寻
View Cart
Login In
Register
About Us
Company Overview
Our Milestones
Mindman Group
Technical Advantage
Engineering Techniques
Industry
Our future
Quality Assurance
Energy policy
Global Network
Product Information
New Products
All Products
Product Mix
Product Selection Guide
Product Change Notification
Catalog Error Correction
Customer Support
Customer Area
Technical Support
FAQ
Product Safety Guide
Download
Media & Press
News
Fair & Event
Media Library
Contact Us
Global Network
Contact Us
Product Information
Technology, Reliability, Efficiency
Product Information
New Product
Directional Control Valve
Air Treatment Unit
Air Cylinders
Electric Actuator
End of Arm Tooling (EOAT)
Fittings & Tube (PISCO)
Vacuum Components
Process Valves
Sensors
Auxiliary Equipment
Discontinued Products
下載履歷表
福利措施
Rotary grippers
Back
Home
Product Information
Discontinued Products
End of Arm Tooling (EOAT)
Grippers
Rotary grippers(MCRH)
PDF
MCRH
Technical data
MCRH
New
Discontinued Date: 2017.04.20
Q'ty :
Inquiry
Tube I.D. φ16 (mm). 3-Finger, 2-Finger, 180
°
Angular. The dimension and size is 22% less comparing to the traditional model.
Features
Specification
Order Example
Video
Accessory
Modular design versions of the series gripper as well as of parallel gripper, 3-finger-concentric gripper, 180° angular gripper.
The dimension and size is 22% less comparing to the traditional model.
Gripping and rotating integrated in a single compact module, without tubing for use on gripper.
Angle adjustments are standard and allow the rotation range of the gripper unit to be adjusted ±5° at the end of rotation.
Shock absorber or adjustment bolt with rubber bumper, easy and fast replacement for rotation of end position cushion.
Acting type
Double acting
Tube I.D. (mm)
16
Medium
Air
Operating pressure range
Rotary unit: 0.25 ~0.7 MPa, Gripper unit: 0.1 ~0.7 MPa
Ambient temperature
+5℃~+60℃
Rotary angle
90°±10°,180°±10°
(※1)
Max.operating frequency
180 c.p.m
Adjustable rotation time range
0.07~0.3 s/90°(at 0.5MPa)
(※2)
Allowable kinetic energy
0.014J
Available speed range
50~200 mm/s
Cushion
Adjustment bolt: Rubber bumper, Shock absorber : Shock absorber
Sensor switch
RH
Remark
※1: Both ends of vibration ±5° adjustable.
※2: Please operate the gripper within it adjustment range as
specified. Sticking will occur when the operating speed has exceeded the limit value, it will cause the gripper to fail when operating.
RH
Sensor switch
Assembling style: MCHG, MCHQ, MCHGH, MCHGF, MCRH.
PDF
MCRH
Technical data
TOP