2016-06-16

Valve Features
- DISK seal and U-packing (HNBR):
- Wear resistant, wide working temperature,
- excellent sealability, lifetime 50 million cycles.
- Quick response time (20~30ms).
- [ Low power output PLC ] can drive solenoid valve directly.
- Manual override design, easier to test.
- Bridge rectifier design:Converting AC voltage to DC, it can eliminate operating noise.
- Low power consumption:DC power 0.95W, It can save over 70% power consumption compared with other brand (3W).
- Low current consumption:It can extend lifetime of driver (PLC、Relay…).
- Low ambient temperature as operating.
- Indicator (LED):indicating coil operating condition.
- Cooper wire insulation class:H class/180℃.
- Coil insulation class:F class/155℃.