Standard Standard tube fitting
The Tube Fitting comes in a wide variety of models to meet all your needs in pneumatic piping. Water is admitted conditionally. (Excluding Space saving type). Clean wash specification, best suitable for various production processes where foreign particles and oil are not welcome, is prepared. (Option for Clean-room Package specification). Fluid medium: Air, Water (Conditional), Max. operating pressure: 1.0 MPa.
Mini Mini fitting
Even the ultra-small size, tube can be easily connected or disconnected. Easy to press oval release ring has been adopted for Mini series since it was launched.