CV

One-side air flow. Keep pressure in outlet side. Usable in vacuum retention state and low-pressure piping. Low-cost and lightweight resin type. Fluid medium: Air, Max. operating pressure: 0.9 MPa.
  • Check Valve permits the air flow in one direction but checks the flow in the opposite direction, thus keeping the output pressure at a constant level
  • Usable in vacuum retention state and low-pressure piping
  • Low-cost and lightweight resin type

Fluid medium Air
Max. operating pressure 0.9 MPa
Max. vacuum -100 kPa
Min. opening pressure (*) 0.01 MPa or less
Min. opening differential pressure Metal type: 0.02 MPa
Resin type: 0.04 MPa
Operating temperature range 0~60°C (No freezing)
Note * Min. opening pressure is the initial pressure on the secondary side when the pressure is applied from free flow side.
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP