JN

Throttle valve controls the operation speed of a pneumatic device and the transmission of air pressure signals. The flow rate can be adjusted while the air is flowing. Fluid medium: Air, Max. operating pressure: 1 MPa.
  • Throttle valve controls the operation speed of a pneumatic device and the transmission of air pressure signals
  • The flow rate can be adjusted while the air is flowing
  • The lead-out directions are free
    For Free type, the fitting part and resin body rotate.
  • Clean-room Package, best suitable for flow control in cleanroom, is prepared
    Fluorine grease is applied. Washed by clean air and packed in ISO class 6 equivalent clean-room.

Fluid medium Air
Max. operating pressure Elbow, Free: 0.9 MPa
Small Union Straight: 1.0 MPa
Max. vacuum -100 kpa
Operating temp. range 0~+60℃ (no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP