LN01P

Assembling style: MDM*, Voltage range: 10~220V DC/AC.
Wiring method 2-Wire type (LN0*P), 3-Wire type (LN0*P-AN/AP)
Contracts Solid state output,N.O(LN0*P-AN/AP)
Normal open(LN0*P)
Current range 100mA max.(LN0*P), 200mA max.(LN0*P-AN/AP)
Switch type Reed switch(LN0*P), 
NPN Current sinking(LN0*P-AN), PNP Current sinking(LN0*P-AP)
Switch range 10W max.(LN0*P), 6W max.(LN0*P-AN/AP) (※1)
Voltage range 10~220V DC/AC(LN0*P), 5~30V DC(LN0*P-AN/AP)
Lead wire 3.3, 2C, PVC(LN0*P) ; 3.3, 3C, PVC(LN0*P-AN/AP)
Current consumption OFF:7mA(24V), ON:20mA(24V) max. (LN0*P-AN/AP)
Voltage drop 3V max.(LN0*P), 0.5V@200mA max.(LN0*P-AN/AP)
Indicator Red LED(LN0*P, LN0*P-AN), Green LED(LN0*P-AP)
Temperature range -10℃~+70℃ (No freezing)
Enclosure classification IEC 60529 IP 67
Protection circuit 1(LN0*P), 3,4 (LN0*P-AN/AP) (※2)
Remark ※1. Warning: Never exceed rating (watt=voltage×amperage).
※2. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.

PDF Catalog

LN01P / LN02P / LN03P
Technical information

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
M83.M84.M88 Cable with connector
M83: M8, 3PIN / M84: M8, 4PIN / M88: M8, 8PIN, R: Straight cable socket
 / RL: Angle cable socket, Cable Material: PVC / PUR.
 
TOP