LN02A

Assembling style: MRT*, Voltage range: 5~240V DC/AC.
Wiring method 2 wire (LN0*A), 3 wire (LN0*A-N/P)
Contracts Normal open(LN0*A), Solid state output,N.O(LN0*A-N/P)
Switch type Reed switch(LN0*A), 
NPN Current sinking(LN0*A-N), PNP Current sinking(LN0*A-P)
Current range 100mA max.(LN0*A), 200mA max.(LN0*A-N/P)
Switch range 10W max.(LN0*A), 6W max.(LN0*A-N/P) (※1)
Voltage range 5~240V DC/AC(LN0*A), 10~30V DC(LN0*A-N/P)
Lead wire 3.3, 2C, PVC(LN0*A), 3.3, 3C, PVC(LN0*A-N/P)
Current consumption OFF:7mA(24V), ON:20mA(24V) max.(LN0*A-N/P)
Voltage drop 3V max.(LN0*A), 0.5V@200mA max.(LN0*A-N/P)
Indicator Red LED(LN0*A, LN0*A-N), Green LED(LN0*A-P)
Temperature range -10℃~+70℃ (No freezing)
Enclosure classification IEC 60529 IP 67
Protection circuit 1 (LN0*A), 3,4 (LN0*A-N/P) (※2)
Remark ※1. Warning: Never exceed rating (watt=voltage×amperage).
※2. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.
proimages/prod_orderno/E_LN01A.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP