M2E-S

Max. capacity : 0.8, 1.2 Nm3/min. Tube in tube heat exchanger. High inlet temperature type. Condenser and pre-cooler with one fan motor, save space, lower energy consumption.
  • Tube in tube heat exchanger.
  • High inlet temperature type.
  • Condenser and pre-cooler with one fan motor, save space, lower energy consumption.
  • Expoxy coating aluminum fin, anti-corrison. Multi-layer moisture sperator, efficiency>99%, dew point 2~10℃.
  • Pressure drop under 0.025 MPa, energy saving; Re-warm design avoid to bring dew at air outlet.
  • HFC-134a refrigerant, with hot gas by-pass valve, avoid low load causes liqid compressed.
  • High pressure trip switch, protect refrigerant compressor over load and burn out. (Optional)
  • Evaparoting temperature gauge refer to dew point. (Optional)
  • External auto drain connection. (Optional)
Max. capacity (Nm3/min) 0.8, 1.2
Connection (inch) 1/2"Rc, 3/4"Rc
Power supply (60Hz) 220V/1φ
Ref. comp. (kw) 0.26, 0.5
Operating current (A) 1.2, 2.4
Full-load current (A) 1.5, 2.75
Refrigerant R134a
Fan motor (W) 55
Dimension H×L×W (mm) 475 x 600 x 210
Net weight (kg) 21, 23
MJF/MJL High efficiency compressed air filter
MJF(Ported), MJL(Flanged), Air filter engineering original imported top quality filter element 98% voids volume provides long life time with lowest operating cost. Pleated media provides far more filter surface, therefore more dirt holding capacity, lower diff. pressure and lower running cost compare to conventional wrapped element designs.
 
TOP