M2E-10~100

Max. capacity : 1.2~15 Nm3/min. The "FAN-UP" plus "TWO-IN-ONE" air-cooled precooler & condenser make better result in ventilation. Compact, state-of-the-art. (Screen mesh for precooler & condenser optional.)
  • The "FAN-UP" plus "TWO-IN-ONE" air-cooled precooler & condenser make better result in ventilation. Compact, state-of-the-art. (Screen mesh for precooler & condenser optional.)
  • "TWO-IN-ONE" heat exchanger & evaporator plus multi-stage stainless steel water separator provide 99% water separation and 2~10 P.D.P., meets first compressed air quality class of ISO 8573.1. 
  • Manual - Electronic auto drain valve with screen mesh keeps you free from daily maintenance. 
  • Compact SCS mircoprocessor details the operation of dryer.
  • Stainless steel air-side piping or high essure models optional. 
  • 0.02 MPa pressure drop helps energy saving. 
  • Reheating reversed air flow and sub-cooling design completely increase the cooling capacity by 20%. 
  • Environmental friendly refrigerant R-134 a partially adopted. 
Max. capacity (Nm3/min) 1.2~15
Connection (inch) Rc3/4”~Rc2”
Power supply (50/60Hz) 220V/1φ,220V/3φ
Ref. comp. (kw) 0.5~2.6
Operating current (A) 2.4~7.5
Full-load current (A) 2.75~8.7
Refrigerant R134a,R-22
Dimension H×L×W (mm) 735×500×380~1050×1020×540
Net weight (kg) 40~173
Conditions (Air-cooled) Inlet temperature : 5~80℃(@60℃) / Ambient temperature : 2~42℃(@38℃)
Working pressure : ≦1.0MPa (@0.7MPa) / Dew point : 2~10℃ (@10℃)
MJF/MJL High efficiency compressed air filter
MJF(Ported), MJL(Flanged), Air filter engineering original imported top quality filter element 98% voids volume provides long life time with lowest operating cost. Pleated media provides far more filter surface, therefore more dirt holding capacity, lower diff. pressure and lower running cost compare to conventional wrapped element designs.
 
TOP