M2E-125~250

Max. capacity : 18~36  Nm3/min. Complete automatic, no adjustment is required. Axial fan motor low noise, high speed, large flow and static pressure. CE certified, IP54.
1. Control panel
  • Logic controller, complete auto functioning and standard wiring.
  • Complete automatic, no adjustment is required.
2. Fan motor
  • Axial fan motor low noise, high speed, large flow and static pressure. CE certified, IP54.
3. Condenser  & cooler
  • Condenser and pre-cooler 2 in 1 design with same fan motor.
  • With filter strainer prevent oil vapor on fins, easy maintenance.
4. Pressure control
  • Pre-set type pressure switch (HPS & LPS) is used for better stability and fewer malfunctioning .
  • Reset type high/low pressure trip switch (HPSM/LPSM) is prevent compressor from overloading.
5. Heat exchanger
  • Thread type bronze tubes with aluminum fins and diversion plate plus reversed-channel design makes better cooling efficiency, higher outlet air temperature and lower energy consumption. 
6. Evaporator
  • Direct type, air and refrigerant contact completed the best water removal efficiency.
7. Drainage system
  • External zero lose drain trap with manual drain easy maintenance.
  • With water collector under refrigerant compressor collects condensing water.
8. Refrigeration compressor
  • Hermetic, scroll type, high performance and efficiency.
  • CE certified. Class F, IP 53.
9. Pressure vessel
  • Compact TWO-IN-ONE design: air-to-air heat exchanger combined with evaporator.
  • CNS manufacturing standard; CE, SME, CSQL, standard upon request.
10.Special features
  • Epoxy coating aluminum fins. Chemical composition: Si, Fe, Cu, Mn, Zn.
  • No more heat-transfer problem. Several units can be installed side by side.
Max. capacity (Nm3/min) 18~36
Connection (inch) 3"FL”~4”FL
Power supply (50/60Hz) 3φ/380V (220V.440V Optional)
Ref. comp. (kw) 3.6~7.0
Operating current (A) 5.0~10.2
Full-load current (A) 5.7~12.2
Refrigerant R-407C (R22、R404A、R134a Optional)
Dimension H×L×W (mm) H1420xL1280xW780, H1600xL1800xW950
Net weight (kg) N Type:270~400 ; G Type:300~400
MJF/MJL High efficiency compressed air filter
MJF(Ported), MJL(Flanged), Air filter engineering original imported top quality filter element 98% voids volume provides long life time with lowest operating cost. Pleated media provides far more filter surface, therefore more dirt holding capacity, lower diff. pressure and lower running cost compare to conventional wrapped element designs.
 
TOP