Auto drainer
- Home
- Product Information
- Air Treatment Unit
- Air Units
- Auto drainer
- Auto drainer(MAD500)
With large diameter sized entrance and path for particles and rust to pass through, no accumulation will occur in dead corners.
- With large diameter sized entrance and path for particles and rust to pass through, no accumulation will occur in dead corners.
- Aluminum alloy casting with special anti-corrosion treatment and then coated with high quality baking varnish can withstand acid and alkali without any corrosion occurring.
- Large volume filtered dirt storing compartment can filter and store more rust and dirt than other common automatic drain valve.
- Water collecting bowl, made of optical class transparent plastic material, will not rupture.
- Implanted stainless rod for float will never slip off.
- Large size float has more buoyancy and is more sensitive to control.
- Large size water collecting bowl can store and drain more water thus reduce the draining time and increase the service life of automatic drain valve.
- Leakage proof ring, made of high quality VITON rubber, can endure abrasion without leakage. Its service time is ten times longer than NBR rubber.
Dimensions | High 18cm (7”), Diameter 10cm(4”) |
---|---|
Inlet | Rc1/2 |
Outlet | Rc3/8 |
Operating pressure range (※) | 0.13~1.3 MPa |
Ambient temperature | 2~60℃(36~140℉) |
Discharge per operation | 60cc per on time. Max. operation 25 times per minute. |
Weight | 780 g |
Remark | ※1. Port thread G. NPT. are also available. ※2. Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa. |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)