MAD501

Clean compressed air, extends the life of pneumatic equipment. No electricity required.
  • Clean compressed air, extends the life of pneumatic equipment 
  • No electricity required 
  • Easy installation not limited by space
Dimensions 160mm×100mm×200mm
Inlet Rc1/2
Outlet Rc1/2
Automatic outlet Rc3/8, 5/16” HOSE
Operating pressure range (※) MAD501 : 0.13~0.88 MPa , MAD501H:0.3~1.27 MPa
Ambient temperature +2~+60℃
Min. equipment requirement MAD501 :180 l/min (about l HP) , MAD501H:250 l/min (about 2 HP)
Max. condensate discharge rate MAD501 :15 gal/hour (57 l/h) , MAD501H:12 gal/hour (46 l/h)
Bowl MAD501 :Polycarbonate(PC) , MAD501H:Aluminium
Weight 1.3 kg, 1.4 kg
Remark ※1. Standard unit contains semi-auto-drain function when
       operating pressure below 0.05 MPa.
※2. Port thread G. NPT. are also available.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP