MAER200

The MAER200 Electro-Pneumatic Regulator accurately converts electrical control signals into stable pneumatic pressure, providing precise stepless pressure regulation for compressed air systems. Designed for precision automation and smart manufacturing, it features a microprocessor-based PID control system that delivers fast response, excellent stability, and highly accurate pressure control to improve machine repeatability and process consistency.

For greater installation flexibility, the MAER200 can be modularly combined with the MA302 Series Air Preparation Units, reducing piping complexity and simplifying multi-stage pressure control system design.

Applications: Semiconductor equipment, electronics manufacturing, automated production lines, precision machinery, packaging machines, robotic systems, laser processing equipment, inspection equipment, and smart manufacturing.
  • High-precision pressure control with advanced microcomputer PID technology.
  • Stepless air pressure regulation proportional to electrical input signals.
  • Simplifies complex pneumatic piping and multi-pressure control systems.
  • Fast response and stable output for critical automation processes.
  • High flow capacity up to 1500 L/min for demanding industrial applications.
  • Easily integrates with PLC, HMI, and automated control systems.
  • Compatible with MA**302 series assemblies for flexible installation.
  • IP65-rated protection for reliable operation in harsh environments.
  • CE certified to meet international safety and quality requirements.
  • Reduces maintenance costs, improves productivity, and enhances process consistency.
Pressure range 1K, 5K, 9K
Bore No. 8A, 10A
Port size 1/4, 3/8
Medium Air
Proof pressure 1K: 0.3 MPa
5K, 9K: 1.5 MPa
Ambient temperature +5~+50°C (No condensation)
Min. supply pressure Set pressure+0.1 MPa
Max. supply pressure 1 MPa
Setting pressure range 0.005~0.9 MPa
Power supply Connector:  M12 plug, 4-pin, A-coded
Voltage: DC24V±10%
Current: DC24V: 80mA or less
Signal input Current type: DC4~20 mA
Voltage type: DC0~5V, DC0~10V
Preset input: 4 points
Input impedance Current type: ≤ 400Ω
Voltage type: Approx. ≤ 50kΩ
Preset type: Approx. ≤ 1000kΩ
Signal output
(Monitor output)
Analog output: Current type DC4~20mA (Load impedance 1kΩ or less)
Analog output: Voltage type DC1~5V (Load impedance 750Ω or above)
Switch output: NPN, PNP:  Max. 24V, 160mA
Linearity 1K: Within ±2% (F.S.)
5K, 9K: Within ±1% (F.S.)
Hysteresis Within 1% (F.S.)
Repeatability Within ±1% (F.S.)
Sensitivity Within 0.4% (F.S.)
Temperature characteristics Within ±0.2% (F.S.)/°C
Output pressure display Precision: ±2% F.S. ±1 digit
Min. unit: MPa:0.001, kgf/cm2:0.01, bar:0.01, psi:0.1, kPa:1
Enclosure Equivalent to IP65
Weight Main: 360 g; Bracket: Approx. 86g(B1) , 80g(B2); Cable connector: Approx. 55g(1m) , 130g(3m)
proimages/prod_orderno/E_MAER200.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
M124A-SFSM Cable with connector
M12, 4 Pin, A-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
M124A-SFW/LFW Cable with connector
M12, 4 Pin, A-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
TOP