MAF500

Port size: 20A, 25A, Operating pressure range:0.05~1 MPa, Proof pressure: 1.5 MPa.
Bore No. 20A, 25A
Port size 3/4, 1
Medium Air
Operating pressure range (※)  0.05~1 MPa 
Proof pressure 1.5 MPa 
Ambient temperature -5~+60℃ (No freezing)
Filter element 40 μm
Weight 990g
Remark ※1. Standard unit contains semi-auto-drain function when
      operating pressure below 0.05 MPa.
※2. Choose auto-drain FMRF300, the pressure range is 0.15 ~ 1 MPa.
proimages/prod_orderno/E_MAF500.gif
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP