MAL500

Port size: 3/4, 1, Max. operating pressure: 1 MPa,Proof pressure: 1.5 MPa.
Bore No. 20A, 25A
Port size 3/4, 1
Medium Air
Max. operating pressure  1 MPa 
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubricating oil capacity 175 c.c
Min. flow for oil drip 190 l/min
Recommended lubricating oil Turbine oil ISO-VG32
Weight 1100g 
proimages/prod_orderno/E_MAL500.gif
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP