Slider design with drawbar mechanism enable larger operating angle.
Compact design, ensure minimum interference while operating.
Oval piston-driven design ensure maximum clamping force.
Hose-free direct connection: Air supply channel can connect directly without piping or through tread to assure the flexibility of supplying compressed air on any kind of automation system.
Acting type
Double acting
Body specification
80, 100, 125, 160, 200
Operating angle
40°
Closing force
240 ~ 4500 N
Max. permitted finger length
80 ~ 150 mm
Close/Open time
0.04 ~ 0.2 s (Close), 0.02 ~ 0.5 s (Open)
Lubrication
Not required
Repeatability (±mm)
0.02, 0.05
Accessories
Centering sleeve
Enclosure classification
IEC60529 IP40
Proximity sensor
RDP8 (2 wire), RNP8 (3 wire)
Weight
0.4 ~ 8.6 kg
Recom. work piece weight
1.2 ~ 20 kg
RDF Sensor switch
RDF / RDFV (Non-contact), RNF / RNFV (NPN current sinking), RPF / RPFV (PNP current sourcing).