MCKQI2

Tube I.D. φ32, 40 (mm). Conformance to ISO 15552 specification. Unified design, most parts of each type are interchangeable among each other.
  • Hexagonal rod design & Non lubrication
    Cylinder with hexagonal rod design for non-rotating feature. Special housing and bushing enables self lubrication of piston rod.
  • High quality long service life
    Hard anodised aluminium cylinder tubes offer high corrosion resistance and low internal friction.
  • ISO 15552 standard specification
    Conforms to ISO 15552 specification, make worldwide interchangeability.
  • Easy to insert reed switch
    With four grooves on the tube, proximity and reed sensors can be easily inserted into any position.
Tube I.D. (mm) 32, 40
Medium Air
Operating pressure range 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5℃~+60℃ (no freezing)
Available speed range 50~500 mm/sec
Sensor switch RCI
proimages/prod_orderno/E_MCKQI2.gif
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
TOP