MCMJ1

Tube I.D. φ 4 mm. Max. operating pressure: 0.7 MPa, Min. operating pressure: 0.3 MPa, Proof pressure: 1 MPa.
Acting type Single acting
Tube I.D. (mm) 4
Medium Air
Max. operating pressure 0.7 MPa
Min. operating pressure 0.3 MPa
Proof pressure 1 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubricator Not required
Available speed range 50~500 mm/sec
Max. allowable kinetic energy 0.004J

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP