MCQV2L

Tube I.D. φ 63,80 (mm).  Conformance to ISO 15552 specification. Unified design, most parts of each type are interchangeable among each other.
  • Non-lubrication
    Special housing and bushing enables self lubrication of piston rod.
  • High quality long service life
    Hard anodised aluminium cylinder tubes offer a high resistance to corrosion and low internal friction.
  • ISO 15552 standard specification
    Conforms to ISO 15552 specification enabling worldwide interchangeability.
Tube I.D. (mm) 63, 80
Medium Air
Operating pressure range 0.15~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Available speed range 50~500 mm/sec
Holding force Max. 2710 N, Max. 3690 N
Backlash 1mm or less
Sensor switch RCA
Sensor switch holder HV2, HV3

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MFC Floating joint
Cyl. dia. φ 6~160(mm),The minor error connects between two shafts can be removed. The machining accuracy can be neglected.
 
PHS Rod ends
Wide range available. Grease nipple as standard.
 
RCA.RDA Sensor switch
Assembling style: MCQA、MCQV、MCQV2、MCQV2L、MCBQV2、MCQN、MCMA、MCMB、 MCKMB、MCMBL、MCMI、MCKMI、MCCG、MCCN、MGT*、MCKA、MCKG、MSB*。
 
TOP