MCQV3L

Tube I.D. φ 63, 80 (mm), Special housing and bushing enables self lubrication of piston rod, Conforms to ISO 15552 specification enabling worldwide interchangeability.
  • Non-lubrication
    Special housing and bushing enables self lubrication of piston rod.
  • High quality long service life
    Hard anodised aluminium cylinder tubes offer a high resistance to corrosion and low internal friction.
  • ISO 15552 standard specification
    Conforms to ISO 15552 specification enabling worldwide interchangeability.
Tube I.D. (mm) 63, 80
Medium Air
Operating pressure range 0.15~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Available speed range 50~500 mm/sec
Holding force Max. 2710 N, Max. 3690 N
Backlash 1mm or less
Sensor switch RDC(V), RQC(V), RDT, RQT, RCA
Sensor switch holder R*C(V) : DT7-1, DT7-2
R*T : DT-1, DT-2
RCA : HV1, HV2
proimages/prod_orderno/C_MCQV3L.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
RCA/RDA Sensor switch
Assembling style: MCQA、MCQV、MCQV2、MCQV2L、MCBQV2、MCQN、MCMA、MCMB、 MCKMB、MCMBL、MCMI、MCKMI、MCCG、MCCN、MGT*、MCKA、MCKG、MCGA、MSB*。
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
TOP