RDC/RQC

Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
Wiring method 2 wire, 3 wire
Switching logic Normally open
Switch type Non-contact, NPN current sinking, PNP current sourcing
Operating voltage 5~30V DC
Switching current 50~80mA max.
Contact rating 1.5~2.4W max. (※1)
Current consumption 2mA @24V DC max. (※5)
Voltage drop 4.0V@50mA max, 1.2V@80mA max. (※5)
Leakage current 0.1mA max, 0.01mA max. (※5)
Magnet requirement 40~1000 Gauss (※5,6)
Indicator Red LED
Cable ø2.6, 27AWG, Black, PVC
Operating frequency 1000 Hz
Temperature range –10~+70°C (No freezing)
Shock 50G (※2)
Vibration 9G (※3)
Enclosure classification IEC 60529  IP67
Protection circuit 2, 3, 4, 5 (※4,7)
Weight 17~19 g (2m cable)
Connect diagram ※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent damage to sensor will occur.
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time.
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression / 5=Sensor thermal protection.
※5. It bases on conditions of voltage 24V DC, ambient temp. 25°C and cable 2M length. Voltage drop increases in pace with cable length.
※6. 
Measuring standard target : ø15.5 × ø8 × 5t ( Anisotropy rubber magnet )
※7. The LED will flash when short-circuit or sensor thermal protection is ON.
※8. Please turn off the power before installing or changing the output contact, and ensure the load is installed according to the wiring diagram to prevent abnormal operation or product malfunction.
proimages/prod_orderno/E_RDC.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP