MCRPL2

50% space saving when compared to conventional cylinders. Multi ported endcaps as standard. Reed switches available. Magnetic as standard.
  • 50% space saving when compared to conventional cylinders. 
  • Multi ported endcaps as standard. 
  • Reed switches available. 
  • Magnetic as standard.
Acting type Double acting
Tube I.D.(mm) MCRPL2: 16,25,32,40 / MCRPLF2: 16,25,32,40,50,63
Port size MCRPL2: M5~G1/4 / MCRPLF2: M5~G3/8
No. of port 3
Medium Air
Operating pressure range 0.1~0.78 MPa
Stroke range (※1) φ16:100~3000 mm / φ25~63:100~5600 mm
Ambient Temperature -10℃ ~ +80℃ (No freezing)
Lubrication With or Without lubrication
Cushion With adjustable cushion at both ends
Sensor Switch RDT, RQT
Sensor Switch Holder HPL2
Remark ※1: Minimum stroke unit 1mm.
※2: The tube isn't airtight, so the cylinder is allowed little leakage.
       Before the cylinder is sale, it has passed the standard of leakage test.
proimages/prod_orderno/E_MCRPL2.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
TOP