MCS

Forged brass body, 2/2 way N.C. Available fluid: Air, gas, water, vacuum, oil etc. Port size: 1/4", 3/8", 1/2", 3/4".
  • IP65 waterproof coil
  • Continuous cycle, 100% ED
  • Ex coil is EExmⅡT4 or EEx ia ⅡC T6 PTB approval.
  • Ambient temp.:-15~50℃
  • Voltage tolerance: ±8%
  • Installing position is free. (You'd better put the coil upright.)
  • The Max. Orifice for seal J=5.0mm, T = 4.0mm, R=2.5mm, Z=5.0mm.
  • Opening: 15~30 ms, Closing: 30~60 ms

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP