MEF300

Port size: Rc3/8, Medium: Air, Operating pressure range: 0~0.9 MPa, Filter element: 6 μm.
Port size Rc3/8
Medium Air
Operating pressure range 0~0.9 MPa
Filter element 6 μm
Ambient temperature 0~ +60℃

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP