MEHC2

Size:16, 25, Gripping force:19.5N, 26N, Open and closing stroke:6, 14 mm, Motor size:20, 28 。
Size 16, 25
Gripping force (※1) 16:19.5N
25:26N
Opening / Closing stroke (※2) 16:6mm, 25:14mm
Lead 1.5mm
Stroke (※2,3) 16:3.5mm
25:7.4mm
Positioning repeatability (※4) ±0.02mm
Motor size 16:☐20mm
25:☐28mm
Rated voltage DC24 V ±10%
Gripping mass (※5) 16:0.4kg
25:0.8kg
Weight 16:222g, 25:662g
Remark ※1: Gripping force tolerance ± 20%.
※2: The opening/ closing stroke and the movement stroke of the nut are nonlinear.
※3: The operating stroke should be set within the range to avoid the screw getting locked.
※4: When under same procedure, the Positioning repeatability of workpiece.
※5: The gripping mass may change depending on the gripper attachments or friction coefficient.
proimages/prod_orderno/C_MEHC2-25.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
CK10 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Support Position Table motion control function.
 
TOP