| Repeatability (mm) |
±0.01 |
| Ball screw lead (mm) |
4: 1, 2.5, 5: 2, 5, 10, 20 |
| Max. speed (mm/s) |
Horizontal ≤58~≤917 Vertical ≤58~≤700 |
| Max. payload (kg) |
Horizontal ≤24~≤40 Wall ≤24~≤30 Vertical ≤3.5~≤15 |
| Rated thrust (N) |
4: 2188, 875 5: 1147, 459, 229, 115 |
| Stroke (mm) |
50~500 / 50 pitch |
| Motor dimension (mm) |
4: □35, 5: □42 |
| Ball screw ø (mm) |
4: C7ø8 5: C7ø12 |
| Remark |
*When the stroke is over 200mm, the run-out of the ballscrew will occur. We recommend to low down the working speed under this circumstances. * When max speed shown here is when software speed setting is 100%. |