METS2

Specification: 10,14,17, Repeatability: ±0.01, Lead: 5~20, Max. speed: 250~1000, Stroke: 100~1200  /  50 pitch.
  • Modular product can save your time of designing and assembly, and greatly increase your development efficiency.
  • High stiffness body made with integrated aluminum extrusion.
  • It provides several position for motor installment. 
  • It is available for customized service.
Position repeatability (mm) ±0.01
Lead (mm) 5~20
Max. speed (mm/s) 250~1000
Stroke (mm) 10: 100~1000  /  50 pitch
14: 100~1000  /  50 pitch
17: 100~1200  /  50 pitch
Ball screw O.D. 10: C7 ø16
14: C7 ø16
17: C7 ø20
Home sensor EE-SX672 (NPN)
AC servo motor 10: 50W, 100W 
14: 200W
17: 200W, 400W
Coupling (mm) 10: 10×8
14: 10×14  / 10×11
17: 10×14 
Max. payload (kg) 10: Horizontal: 18~50, Vertical: 3~12
14: Horizontal: 35~95, Vertical: 6~27
17: Horizontal: 75~120, Vertical: 14~40
Rated thrust (N) 10: 42~170, 85~341
14: 174~683
17: 173~694, 347~1388
AC servo motor 10: 200W, 400W
14: 400W
17: 750W
Coupling (mm) 10: 10×14 / 11
17: 10×19
Max. payload (kg) 10: Horizontal: 18~50, Vertical: 3~12
14: Horizontal: 40~110, Vertical: 8~33
17: Horizontal: 83~120, Vertical: 25~50
Rated thrust (N) 10: 174~683, 348~1366
14: 347~1388
17: 640~2563
Sensor switch RLT
proimages/prod_orderno/E_METS2.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RLT Slot-Type Photomicrosensor
Assembling style: METFB, METS2, MESH2, MESS2. Sensing distance: 6 mm, Differential distance: 0.025 mm max. Supply voltage: 8~24 VDC ± 10%, ripple (p-p): 10% max. Current consumption: 20 mA max.
 
TOP