| Sensing distance |
6 mm (slot width) |
| Sensing object |
Opaque: 2×0.8mm min. |
| Differential distance |
0.025 mm max. |
| Light source (Peak wavelength) |
Infrared LED with a peak wavelength of 940 mm |
| Indicator |
Ligh indicator (Red LED) |
| Supply voltage |
8~24 VDC ± 10%, ripple (p-p): 10% max. |
| Current consumption |
20 mA max. |
| Control output |
Load power supply voltage: 8~24 VDC Load current: 50 mA max Off-stagte current: 0.5 mA max. 50 mA load current with a residual voltage of 1.0 Vmax. 19 mA load current with a residual voltage of 0.4V max. |
| Protection circuit |
Power supply reverse polarty protection; output reverse polarity protection: overcurrent protection |
| Response frequency |
1 kHz min. (2 kHz average) |
| Ambient illumination |
1000 lx max. with fluorescent light on the surface of the receiver |
| Ambient temperature |
Operating: –25~55°C, Storage: –30~80°C (with no icing or condensation) |
| Ambient humidity range |
Operating: 5~85% RH, Storage: 5~95% RH (with no icing or condensation) |
| Vibration resistance (Destruction) |
10~2000 Hz 0.75-mm single amplitude (15-min periods,10 cycles) each in X, Y and Z directions |
| Shock resistance (Destruction) |
Destruction: 500 m/s2 for 3 times each in X,Y and Z directions |
| Degree of protection |
IEC 60529 IP50 |
| Connecting method |
Connector |
| Case material |
Acrylonitrile butadiene styrene (ABS) |
| Wight (Packed state) |
Approx. 3g |