Output : 65~ 2700 kg, Cylinder dia. : 50 ~ 200 mm, Stroke : 50, 100 mm, Practical mechanism design based on robustness and durability, with a low failure rate.
Universal appearance to meet the needs of various industries. Safety-oriented design.
- Popular
It is the most popular model for export among the air presses.
- Practical
Adopts of practical construction design,solid & durable,with the lowest rate of malfunction.
- Style
Popular style & size to meet the demand of all industries.
- Safety
First emphasis on the safety design to let operator free from danger.
- Open height
The distance between working table and cylinder spindle can be changed and adjusted according to the height of cylinder base so as to match for the height of the work pieces.
- Light weight
As light weight of this unit,it is easy to move without affecting to the working efficiency.
| Output |
65, 120, 200, 300, 500, 750, 1350, 2700 kg |
| Stroke |
50, 100 mm |
| Cylinder dia |
50, 63, 80, 100, 125, 150, 200, 200*2 mm |
| Stroke adj. |
30 mm |
| Air consumption |
1.2 ~ 65 l/min |
| Pipng bore |
Rc1/4,3/8,1/2,3/4 |
| Open height |
150,200,250,300 mm |
| Weight |
20~245 kg |