MFP01A/MFP02A

UL certified, IP40, Flow and pressure 4 digit, 7 segment dual LCD display, 8 digit accumulated flow rate display, Real-time monitoring, RS485 Modbus control.
  • Flow and pressure 4 digit, 7 segment dual LCD display.
  • 8 digit accumulated flow rate display.
  • Real-time monitoring.
  • RS485 Modbus control.
Fluid Dry air, N2, Non-corrosive / Non-flammable gas
Flow 
Pressure 
(Sensor element)
Measured flow rate range: 005: 0 ~ 500 mL/min, 010: 0 ~ 1000 mL/min, 050: 0 ~ 5 L/min, 100: 0 ~ 10 L/min, 500: 0 ~ 50 L/min, 101: 0 ~ 100 L/min, 201: 0 ~ 200 L/min
Flow direction: Unidirection 
Rated pressure range: -90 ~ 800 kPa
Pressure Display Display range: -100 ~ 1000 kPa
Flow
Pressure
(Accuracy)
Guaranteed range: 2 ~ 100 % F.S.
Guaranteed range: 0 ~ 100 % F.S.
Response time
(Switch output)
Flow: 800 ms ( 50 ms, 80 ms, 120 ms, 200 ms, 400 ms, 1500 ms selectable)
Pressure: 2.5 ms ( 25 ms, 100 ms, 250 ms, 500 ms, 1000 ms, 1500 ms selectable)
External input Non-voltage input, < 0.4 V, ≥ 30 ms
Communication interface RS-485 
Power Power supply voltage12 ~ 24 V DC ± 10 %, Ripple ( P-P ) ≤ 10 %
Current consumption: ≤ 50 mA
Lead wire ø4 Oil-resistance cable ( PVC ) - 26 AWG ( 0.15 mm2 ) - 6 cores
Weight (with 2 meter lead wire) Approx. 107 g ( ø6 port ) ; Approx. 110.5 g ( ø8 port )

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP