MP1

High Repeatability:≦±1%F.S. Quick response:5ms.hysteresis adjustable, Low cost.
High Repeatability:≦±1%F.S.
Quick response:5ms.
Hysteresis adjustable.
Low cost.
Port size R1/8”,M5; NPT1/8”,M5; G1/8”,M5.
Operating pressure range Vacuum: -101 to 0 kPa
Low pressure: 0 to 100 kPa
Positive: 0 to 1 Mpa
Medium Air, Non-corrosive/Non-flammable gas
Proof pressure 500 kPa (Vacuum, Low pressure)
1.5 MPa (Positive)
Power supply voltage 12 to 24VDC ±10%, Ripple (P-P) 10% or less
Response time 5ms or less
Repeatability ±1% F.S.
Current consumption 1output:NPN & PNP:21mA MAX., 2 output:25mA MAX.
Enclosure IP40
Ambient temp. range Operation: 0 ~ 50°c,storage:-20 ~ 60°c ( No condensation or freezing)
Ambient humidity range Operation/Storage: 35 ~ 85% RH ( No condensation)
Withstand voltage 1000VAC in 1-min (between case and lead wire)
Insulation resistance 50MΩ min. (at 500VDC M, between case and lead wire)
Vibration Total amplitude 1.5mm,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X,Y and Z
Shock 980m/s2 (100G),3 times each in direction of X,Y and Z
Temperature characteristic ±3% F.S. (Standard:25 °c)
Weight 50g (each including 1M lead wires)

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP