MP10

1.Simple installation, plug-in port or thread-in fitting. 2.Compact size: 26×10×10.4 mm. 3.Setting pressure range:Vacuum (0~-101.3 kPa), Positive (0~0.6 MPa) 4.Low cost.
  • Simple installation, plug-in port or thread-in fitting. 
  • Compact size: 26×10×10.4 mm. 
  • Low price.
Dimensions 26×10×10.4 mm
Operating / Setting pressure range Vacuum : 0 ~ -101.3 kPa, Positive : 0 ~ 0.6 MPa
Medium Air, Non-corrosive / Non-flammable gas
Proof pressure Vacuum : 0.6 MPa, Positive : 1.5 MPa
Response time Approx. 1ms
Current consumption 10mA max.
Sensor type NPN or PNP
Output short circuit protection Yes
Setting method Adjusting by VR
Indicator Red LED turns ON
Enclosure IP 40
Ambient temp. range Operation: 0 ~ 60℃, storage:-20 ~70℃ ( No condensation or freezing)
Ambient humidity range Operation / Storage: 35~85% RH (No condensation)
Vibration Total amplitude 1.5mm, 10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X, Y and Y
Shock 980m/s2 (100G),3 times each in direction of X,Y and Z
Piping method Push-in tube or thread-in
Lead wire Oil-resistance cable, 3 wires(0.18mm2), φ2.6mm
Weight Approx. 50 g (with 3-meter lead wire)

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP