MP30

Pressure range:Compound -100.0~100 kPa ; Positive 0~1 MPa; Vacuum -101.3~0 kPa.Two switch output & one analog output.Hysteresis adjustable.
  • Pressure range:Compound -100.0~100 kPa, Positive 0~1 MPa, Vacuum -101.3~0 kPa.
  • Two switch output & one analog output. 
  • Hysteresis adjustable. 
  • High accuracy and Resolution.
  • Low cost.
Port size F1: R1/8,M5; F2: NPT1/8,M5; F3: G1/8,M5
Rated pressure range Compound: -100.0 ~ 100.0 kPa
Vacuum:-101.3 ~ 0.0 kPa
Positive: 0.00 ~ 1.00 MPa
Operating / Setting pressure range Compound: -100.0 ~ 100.0 kPa
Vacuum:-101.3 ~ 10.0 kPa
Positive: -0.10 ~ 1.00 MPa
Medium Air, Non-corrosive gases ,incombustible gases
Proof pressure 300 kPa (Compound, vacuum)
1.5 MPa (Positive)
Power supply voltage 12 to 24VDC ±10%, Ripple (P-P) 10% or less
Response time ≦2.5ms (chattering-proof function: 24ms, 192ms and 768ms selections)
Switch output NPN or PNP open collector 2 outputs
Max. load current: 100mA
Max. supply voltage: 30VDC
Residual voltage: ≦1V (load current 80mA )
Repeatability (Switch output) ≦± 0.2% F.S. ± 1 digit
Current consumption ≦55mA
Output short circuit protection Yes
7 segment LCD display 3½ digit, 7 segment LED display (Red) (Sampling rate: 5 times/sec.)
Indicator Green indicator : OUT1 & Red indicator : OUT2
Ambient temp. range Operation: 0 ~ 50℃,storage:-20 ~ 60℃ ( No condensation or freezing)
Ambient humidity range Operation/Storage: 35 ~ 85% RH ( No condensation)
Withstand voltage 1000VAC in 1-min (between case and lead wire)
Insulation resistance 50MΩ min. (at 500VDC, between case and lead wire)
Vibration Total amplitude 1.5mm,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X,Y and Z
Shock 980m/s2 (100G),3 times each in direction of X,Y and Z
Temperature characteristic ≦2% F.S. of detected pressure (25℃) at temp. Range of 0~50℃
Lead wire ø4 Oil-resistance cable ( PVC ) - 26 AWG ( 0.15 mm2 ) - 5 cores ( 01 / 03 ), - 4 cores ( 02 / 04 )
Weight Appro 65g (with 2-meter lead wire),Appro 35g (with meter connector)

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP