Rated pressure range |
-100.0 ~ 100.0 kPa, 0.0 ~ 1.0 MPa |
Operating / Setting pressure range |
-101.0 ~ 101.0 kPa, -0.1 ~ 1.0 MPa |
Medium |
Air, Non-corrosive gases, incombustible gases |
Withstand pressure |
300 KPa, 1.5 MPa |
Power supply voltage |
12 to 24V DC ±10%, Ripple (P-P) 10% |
Response time |
Chattering-proof function: 0.05s, 0.25s, 0.5s, 1s ,2s and 3s selections |
Switch output |
NPN open collector, PNP open collector |
Current consumption |
≦40mA (With no load) |
Output short circuit protection |
Yes |
Enclosure |
IP40 |
Ambient temp. range |
Operation: 0 ~ 50℃, storage:-10 ~ 60℃ ( No condensation or freezing) |
Ambient humidity range |
Operation/Storage: 35 ~ 85% RH ( No condensation) |
Withstand voltage |
1000V AC in 1-min. (between case and lead wire) |
Vibration |
Total amplitude 1.5mm or 10G,10Hz-150Hz-10Hz scan for 1 minute, two hours each direction of X,Y and Z |
Shock |
100m/s2(10G),3 times each in direction of X,Y and Z |
Temperature characteristic |
±2% F.S. of detected pressure (25°C) at temp. Range of 0~50°C |
Lead wire |
ø4 Oil-resistance cable (PVC) - 26 AWG (0.15mm2) - 4 cores |
Weight |
Approx 65 g (with 2-meter lead wire), Approx 30g (with male connector ) |