High precision digital pressure switch MP45|IP65.Copy setting.
- Home
- Product Information
- Sensor
- Pneumatic pressure switch
- High precision digital pressure switch(MP45)
IP65. 2 NPN / PNP open collector + analog output(1~5V or 4~20mA).2-color digital LCD display.Repeatability ± 0.2% F.S. ± 1 digit.
- IP65
- Copy setting.
- 2 NPN / PNP open collector + analog output (1~5V or 4~20mA).
- 2-color digital LCD display..
- Repeatability ± 0.2% F.S. ± 1 digit.
- Programmable pressure unit: kPa, MPa, kgf/cm2, bar, psi, inHg.
- Applicable for semiconductor manufacturing process, please consult us for further information.
| Port size | F1:R1/8, M5; F2:NPT1/8,#10~32UNF; F3:G1/8, M5 |
|---|---|
| Rated pressure range | 0 ~ 1.000 MPa (Positive) -101.3 ~ 0.0 kPa (vacuum) -100.0~100.0 kPa (Compound) |
| Operating / Setting pressure range | -0.100 ~ 1.000 MPa(Positive) -101.3 ~ 10.0 kPa (vacuum) -101.0~101.0 kPa (Compound) |
| Medium | Air, Non-corrosive / Non-flammable gas |
| Power supply voltage | 12 to 24V DC ±10%, Ripple (P-P) 10% or less |
| Response time | ≦ 2.5ms (chattering-proof function: 25ms, 100ms,250ms,500ms,1000ms and 1500ms selections) |
| Switch output | NPN: open collector 2 outputs, Max. load current : 125mA, Max. supply voltage: 30V DC, Residual voltage :≦1.5V PNP: open collector 2 outputs, Max. load current : 125mA, Max. supply voltage: 24V DC, Residual voltage :≦1.5V |
| Repeatability (Switch output) | ± 0.2% F.S. ±1 digit |
| Hysteresis | Hysteresis mode/Window comparator mode: Adjustable (※1) |
| Current consumption | ≦ 40mA (With no load) |
| Output short circuit protection | Yes |
| 7 segment LCD display | 3½ digital, 7 segment LCD display ( Red / Green / Orange ) ( Sampling rate : 5 times/sec. ) |
| Analog output (Voltage Output) ※2 | Output Voltage: 1 to 5V 2.5% Linearity: 1% F.S. Output impedance: about 1k Ω |
| Analog output (Current Output) ※3 | Output Current: 4 to 20mA 2 5% Linearity: 1% F.S. Max. Load Impedance:250 Ω at power supply of 12V, 600 Ω at power supply of 24V Min. Load impedance:50 Ω |
| Ambient temp. range | Operation: 0 ~ 50 ℃ ,storage: - 10 ~ 60 ℃ ( No condensation or freezing) |
| Ambient humidity range | Operation/Storage: 35 ~ 85% RH ( No condensation) |
| Withstand voltage | 1000V AC in 1-min. (between case and lead wire) |
| Insulation resistance | 50MΩ (at 500V DC , between case and lead wire) |
| Vibration | Total amplitude 1.5mm or 10G,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X,Y and Z |
| Shock | 100m/s2(10G),3 times each in direction of X,Y and Z |
| Temperature characteristic | ±2.5% F.S. of detected pressure (25℃) at temp. Range of 0~50℃ |
| Lead wire | Oil-resistance cable(0.15mm2) |
| Weight | Port F1~F3 approx. 86g; Port F1C~F3C approx. 114g (with 2 meter lead wire) |
| Remark | ※1.Hysteresis value is adjustable within 1~8 digits for one point set mode and window comparator mode. ※2.If analog voltage output is selected, the analog current output cannot be selected at the same time. ※3.If analog current output is selected, the analog voltage output cannot be selected at the same time. |

Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !







