High precision digital pressure switch MP75A (UL certified) |Remote control.
- Home
- Product Information
- Sensor
- Pneumatic pressure switch
- High precision digital pressure switch(MP75A)
UL certified. IP65 enclosure.2-Color digital LCD display.Copy function.Programmable pressure unit: KPa, MPa, kgf/cm2,bar, psi, InHg. Sensor parts & fitting parts: Stainless steel 316L. Corrosive fluid or gas available.
- 2 color digital LCD display.
- Programmable pressure unit: kPa, MPa, kgf/cm2, bar, psi, inHg.
- Sensor parts & fitting parts: Stainless steel 316L.
- Corrosive fluid or gas available.
- IP65 enclosure.
- IOT pneumatic & hydraulic pressure sensor. ( multi-medium )
- Remote control / Real-time monitoring.
- RS485 Modbus RTU / ASCII.
| Fluid | Liquids or gases that do not corrode SUS316L |
|---|---|
| Port size | F1: R1/4", M5; F2: NPT1/4", #10-32 UNF; F3: G1/4"(BSPP), M5 |
| Rated pressure range | 0 ~ 1.0 MPa (Positive) 0.0 ~ 2.0 MPa (High) -101.3 ~ 0.0 kPa (vacuum) -100.0~100.0 kPa (Compound) |
| Operating / Setting pressure range | -0.1 ~ 1.0 MPa (Positive) -0.1 ~ 2.0 MPa (High) -101.3 ~ 10.0 kPa (vacuum) -101.0~101.0 kPa (Compound) |
| Power supply voltage | 12 to 24V DC ±10%, Ripple (P-P) 10% or less |
| Indicator accuracy | ≦±2%F.S. ±1 digit (ambient temperature: 25 ±3℃) |
| Response time | ≦2.5ms (chattering-proof function: 25ms, 100ms, 250ms, 500ms, 1000ms and 1500ms selections) |
| Switch output | NPN: open collector 2 outputs Max. load current : 125mA Max. supply voltage: 30V DC Residual voltage : ≦1.5V PNP: open collector 2 outputs Max. load current : 125mA Max. supply voltage: 24V DC Residual voltage : ≦1.5V |
| Repeatability (Switch output) | ±0.3% F.S. ±1 digit |
| Hysteresis | Adjustable (※1) |
| Current consumption | ≦ 45mA (With no load) |
| Output short circuit protection | Yes |
| 7 segment LCD display | 3 1/2 digit, 7 segment (red/green) |
| Analog output (Voltage Output) ※2 | Output Voltage: 1 to 5V ±2.5%F.S. (within rated pressure range) Linearity: ±1% F.S. Output impedance: about 1kΩ |
| Analog output (Current Output) ※3 | Output Current: 4 to 20mA ≦±2.5%F.S. (within rated pressure range); Linearity: ±1% F.S. Max.Load Impedance: 250Ω at power supply of 12V, 600Ω at power supply of 24V OutputMin.Load impedance: 50Ω |
| Enclosure | IP65 |
| Ambient temp. range | Operation: 0 ~ 50℃, storage:-10 ~ 60℃ ( No condensation or freezing) |
| Ambient humidity range | Operation/Storage: 35 ~ 85% RH ( No condensation) |
| Withstand voltage | 250V AC in 1-min. (between case and lead wire) |
| Insulation resistance | 50MΩ (at 500V DC, between case and lead wire) |
| Vibration | Total amplitude 1.5mm or 10G,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X, Y and Z |
| Shock | 100m/s2 (10G), 3 times each in direction of X, Y and Z |
| Temperature characteristic | ±3% F.S. of detected pressure 25℃ (range of 0 ~ 50℃) |
| Lead wire | Oil-resistance cable (0.15mm2) |
| Weight | Approx. 110g (with 2 meter lead wire) |
| Remark | ※1. Hysteresis value is adjustable within 1~8 digits for one point set and window comparator mode. ※2. If analog voltage output is selected, the analog current output cannot be selected at the same time. ※3. If analog current output is selected, the analog voltage output cannot be selected at the same time. |

Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !







