Port size: R (NPT, G)1/8, 1/4, 3/8, 1/2, 3/4 ,1, Body material: Brass (#C3604), Stainless steel (#304).
| Bore No. |
01, 02, 03, 04, 06, 08 |
| Port size |
1/8, 1/4, 3/8, 1/2, 3/4 ,1 |
| Medium |
Air |
| Operating pressure range |
0~2.1 MPa |
| Proof pressure |
2.1 MPa |
| Ambient temperature |
+2℃ ~ +140℃ |
| Weight |
18, 30, 44, 72, 119, 188 g |