MSUW

2-way normally closed / normally open solenoid valve. Stainless steel material. Available fluid: Water, air & light oil.
Specification
  • Direct and multiplex drive, connected diaphragm, normal close / normal open.
  • Can be operated directly under low pressure.
  • Acceptable for customization Viton (130°C) ,Silicone (130°C) and EPDM (130°C) for seal plug and diaphragm.
  • AC voltage tolerance: ±10%
  • DC voltage tolerance: ±1%
Caution
  • Before pipelining, the pipe line must be very clean without any contaminants or impurity.
  • To extend the lifetime, Y-line filter should be installed in the front end of solenoid valve.
  • It should be installed horizontally; vertical installation is not advisable.
Not for fluid of
  • Liquid when heat, solid when cool.
  • Corrosive fluid.
  • Viscosity over 20 cst.
Body Stainless steel #304 (option #316)
Coil Special copper wire (H)
Tube Stainless steel
Spring Stainless steel
Core Stainless steel
Plug NBR
Diaphragm NBR

UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP