MUD/MUS

2-way normally closed / normally open solenoid valve. Available fluid: Hot water, water, air, light oil, gas & vacuum.
  • Direct acting, conductive and normal close / normal open.
  • Able to be operated under no pressure.
  • MUD: Acceptable for customization: Viton(130°C), Silicon(130°C), EPDM(130°C) for seal plug.
  • AC (DC) voltage tolerance: ±10% (±1%)
  • Before pipelining, the pipe line must be very clean without any contaminants or impurity.
  • To extend the lifetime, Y-line filter should be installed in the front end of solenoid valve.
  • It should be installed horizontally; vertical installation is not advisable.
Body Forge brass
Coil Special copper wire (H)
Tube Stainless steel
Fixed steel Special st. steel
Spring Stainless steel
Disc NBR
Plug NBR, Viton, Silicon, PTFE

UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP