MUDC

2 way normally closed, Available fluid: Hydrochloric acid, sulfuric acid.
  • Direct acting, conductive to diaphragm, normal closed.
  • Can be operated under no differential pressure.
  • PVC valve body is corrosion-resistant (pH 3~11).
  • PTFE valve body is corrosion-resistant (pH 0~14).
  • AC voltage tolerance: ±10%. DC voltage tolerance: ±1%
  • Before pipelining, the pipe line must be very clean without any contaminants or impurity.
  • To extend the lifetime, Y-line filter should be installed in the front end of solenoid valve.
  • It should be installed horizontally; vertical installation is not advisable.
Body MUDC: PVC、MUDC-TF: PTEF
Coil Special copper wire (H)
Tube Stainless steel
Spring Stainless steel
Core Stainless steel
Washer Synthetic rubber
Diaphragm PTFE

UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP