MUG

2-way normally closed solenoid valve.Available fluid: Gas.
  • Direct and multiplex acting, connected diaphragm,  normal close.
  • Can be operated under no differential pressure.
  • AC voltage tolerance: ±10%. DC voltage tolerance: ±1%.
  • Before pipelining, the pipe line must be very clean without any contaminants or impurity.
  • To extend the lifetime, Y-line filter should be installed in the front end of solenoid valve.
  • It should be installed horizontally; vertical installation is not advisable.
Body Forge brass / Cast bronze
Coil Special copper wire (H)
Tube Stainless steel
Spring Stainless steel
Core Stainless steel
Plug NBR
Diaphragm NBR for gas use

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP