MUSK

2/2 way n.c. pilot diaphragm type solenoid valve, SCS14 S.S. body, #304 cover, Port : 15 (1/2)
  • When using air and working pressure is over 5 bar, the operating cycle should keep under 10 times/min.
  • Continuous cycle, 100% ED.
  • Open: 100~200ms, Close: 200~400ms
proimages/prod_orderno/E_MUSK.gif
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP