MVB1-100

26-Pin flat connector. Simple electric wire system. Max. operating frequency: 5Hz.
  • 26 Pin flat cable.
  • Simple electric wire system.
  • Max. operating frequency: 5Hz.
Remark
  • Maximum stations: 12
  • Minimum stations: 5
  • For MVSY-100 series solenoid valve only (Only with LJ plug type).
proimages/prod_orderno/E_MVB1-100.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MVSY-100 Solenoid valve
Body width:10 mm, Port size: M5 x 0.8, Operating pressure range: 0.2~0.7 MPa, Proof pressure: 1 MPa, Flow : 218 l/min.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP