MVBA-2100

Port size Rc3/8, Increase factory air pressure by up to twice as much. Air-only operation requires no power supply, reduces heat generation, and allows easy installation.
  • Increase factory air pressure by up to twice as much. 
  • Air-only operation requires no power supply, reduces heat generation, and allows easy installation.
Port size Rc3/8
Medium Air
Pressure increase rate Twice
Operating pressure range 0.2~1 MPa
Supply pressure range 0.1~1 MPa
Proof pressure 1.5 MPa
Max. flow rate 1000 l/min (※)
Ambient temperature +2~+50℃
Installation Horizontal
Lubrication Not required
Attachment Pressure gauge (PG-25)
Option Silencer (MSLT-03)
Weight 3900 g
Remark ※ Max. flow rate at In=Out=0.5 MPa.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
PG Pressure gauge
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa.
 
TOP