MVSA-150

Body width:15 mm, Port size : M5×0.8, Operating pressure range : 0.15~0.8 MPa, Proof pressure : 1 MPa, Flow : 207 l/min.
Body width 15mm
Bore No. M5
Port size M5×0.8
No. of port 5
No. of position 2
Medium Air
Operating pressure range 0.15~0.8 MPa
Proof pressure 1 MPa
Flow 207 l /min
Effective orifice 3.8 mm2
Response time 30 ms
Ambient temperature -5~+50°C (No freezing)
Voltage AC110V, 220V (50/60)Hz, DC24V
Power consumption AC=2.1/1.8VA, DC=1.6W
Available voltage range ±10%
Insulation class B class
Weight 76 g~115 g
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
MSL Brass silencer
Port size: M5, R1/8, 1/4, 3/8, 1/2, 3/4, 1, S type, B type.
 
TOP