MVSC1-220

Body width: 22 mm, Port size: 1/8, 1/4, Operating pressure range: 0.2~0.8 MPa, Proof pressure: 1 MPa, Flow: 871~980 l/min.
  • DISK seal and U-packing (HNBR)
    High wear resistance, wide working temperature, excellent sealability, lifetime 50 million cycles.
  • Low power output PLC
    Can drive solenoid valve directly. 
  • Bridge rectifier design
    Converting AC voltage to DC, it can eliminate operating noise.
  • Low power consumption
    DC power 0.95W, It can save over 70% power consumption compared with other brand (3W).
  • Low current consumption
    It can extend lifetime of driver (PLC、Relay…).
Body width 22 mm
Bore No. 6A, 8A
Port size 1/8, 1/4
No. of port 5
No. of position 2, 3
Medium Air
Operating pressure range 0.2~0.8 MPa, 0.3~0.8 MPa (5/3)
Proof pressure 1 MPa
Flow 871 l/min, 980 l/min (5/3)
Effective orifice 18mm2, 16 mm2 (5/3)
Response time Standard: AC < 40ms, DC < 30ms, AC<50ms, DC<40ms
Quick response: AC < 37ms, DC < 26ms
Ambient temperature -5~+50°C (No freezing)
Voltage AC110V, AC220V (50/60)Hz, DC6/12/24V
Power consumption AC=1.12VA , DC=0.95W
Available voltage range ±10%
Insulation class F class
Weight 86g, 130g, 108g, 152g, 198g
proimages/prod_orderno/E_MVSC1-220.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MSR Plastic silencer
Port size: R1/8, 1/4, 3/8. Medium: Air.  Air Operating pressure range: 0~0.9 MPa.
 
MSLE Plastic silencer
Port size : R1/8, 1/4, 3/8, 1/2, 3/4, 1, The silencer is a porous polyethylene body moulded to a polyethylene (PE) adapter.
 
MSL Brass silencer
Port size: M5, R1/8, 1/4, 3/8, 1/2, 3/4, 1, S type, B type.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP