MVSD2-180 Solenoid valve | Space-efficient for high-speed pneumatic control
- Home
- Product Information
- Directional Control Valve
- Solenoid Valve
- MVSD Series
- Solenoid valve(MVSD2-180)
Port size: 1/8, No. of port / position: 5 / 2, 5 / 3, Operating perssure range: 0.15~0.8 MPa~0.2~0.7 MPa, Proof pressure: 1 MPa.
| Bore No. | 6A |
|---|---|
| Port size | 1/8 |
| No. of port / position | 5/2, 5/3 |
| Medium | Air |
| Operating perssure range | 0.15~0.8 MPa, 0.2~0.7 MPa |
| Proof pressure | 1 MPa |
| Effective orifice | 12 mm2, 9 mm2 |
| Response time-Standard | AC<35ms, DC<25ms, AC<45ms, DC<30ms |
| Response time-Quick response | AC<31ms, DC<20ms, AC<41ms, DC<25ms |
| Power consumption-Standard | AC=1.12VA, DC=0.95W |
| Power consumption-Quick response | AC=2.5VA, DC=2.5W |
| Ambient temperature | -5~+50°C (No freezing) |
| Voltage | AC110V, 220V (50/60)Hz, DC24/12V |
| Available voltage range | ±10% |
| Insulation class | F class |
| Weight | 94g~143g |
| Remark | * For quick response type, it cannot be energized for more than 30 minutes. |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)











