MVSN2-300

NAMUR Solenoid valve, Port size: G1/4, High temperatures up to +120°C, low temperatures down to -35°C, sealing material: High temperature (FKM), low temperature (HNBR), suitable for dusty, high/low temperature, humidity, and outdoor environments.
Bore No. 8A
Port size G1/4
No. of port 5
No. of position 2~3
Medium Air
Operating pressure range 0.15~1 MPa
Flow (*) 800~1080 Nl/min
Reponse time 50 ms
Ambient temperature /
Fluid temperature
HHT : –10~+120°C / 0~+50°C
LLT : –35~+50°C / –10~+40°C
Voltage AC230V, 115V, 24V(50/60)Hz, DC24V, 12V
Power consumption AC=5VA, DC=3W
Available voltage range ±10%
Insulation class HHT : H class, LLT : F class
Remark The flow rate is the value when the intake pressure is 0.6 MPa, the temperature is 20°C, and the pressure drop ΔP=0.1 MPa.
proimages/prod_orderno/E_MVSN2.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP