MVSZ-100

Discontinued Date: 2021.09.04

Body width: 10 mm, Port size: M5 × 0.8, Operating pressure range: 0.15~0.7 MPa, Proof pressure: 1 MPa, Flow: 255 l/min.
Caution 
  • Don't continuously energize for over 2 hours. 
  • The total energizing time of a day is not allowed to exceed the total non-energizing time even if it is intermittent energizing.
Bore No. M5
Port size M5×0.8
No. of port 5
No. of position 2
Medium Air
Operating pressure range 0.15~0.7 MPa
Proof pressure 1 MPa
Flow 255 l/min
Effective orifice 4.7 mm2 (0.26 Cv)
Response time 17 ms
Max. operating frequency 5 Hz
Ambient temperature +5~+50℃
Voltage AC110V, AC220V (50/60)Hz, DC6/12/24V
Power consumption AC=1.6 / 2.5VA, DC=0.55W (LED indicator)
Available voltage range ±10%
Insulation class B class
Weight 40 g, 53 g

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP