MWD

Forged brass body, 2/2 way N.C. Available fluid: Air, water, gas. Port size: 3/8", 1/2", 3/4", 1", 1 1/4", 1 1/2", 2".
  • IP65 waterproof coil. 
  • Continuous cycle, 100% ED. 
  • Ex coil is EExmⅡT4 PTB approval.
  • Opening: 200~500 ms
  • Closing: 1000~4000 ms
proimages/prod_orderno/E_MWD.gif
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TOP